- High-impact, engineering-grade thermoplastic construction
- Reflector provides emergency lighting to the egress surface
- Must be connected to a 9.6V DC emergency battery source
- Available in both single and double head options
- Adjustable swivel
Your internet browser isn't supported.
SP-RFLEDHEAD
Specifications
Product Description
| Brand Name | Atlite - Emergency |
| Family | RF LED - Remote |
| Description | RFLED Head |
Product Details
| Lamp Type | LED |
| UPC | 080083574261 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 3.5 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |