Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 01, 2026

Replace with CoviO Family

Arrowlinear FL – Individual and Continuous

  • Asymmetric distribution
  • Extruded aluminum housing
  • Die-cast aluminum end-caps
  • Die-cast adjustable mounting knuckles
  • 6", 12" or 18" nominal mounting arms
  • Alanod 2000GS aluminum reflector
  • Optional extruded clear acrylic lens
  • Electrostatically applied polyester powder coat paint finish
Arrowlinear FL – Individual and Continuous

Arrowlinear FL – Individual and Continuous

Overview

Arrowlinear provides performance, versatility and energy efficiency in a sleek, extra small product profile. Linear fluorescent lamp sources, combined with a sophisticated asymmetric optical design, provide efficient, uniform illumination to the target surface with no stray light or wasted energy. Dimming options offer additional energy savings. Fixtures can be mounted individually or in continuous fixture rows, indoors or outdoors, in any horizontal mounting orientation. An extensive range of value-added installation and service features are standard.

Stock catalog numbers

Resources