WaveLinx

Universal Source Controller, SC-UN

  • 6, 12, and 24 circuit variants
  • Leading edge triac slow rise-time dimmer engine
  • Positive air-gap off per circuit
  • Single or three phase versions
  • Continuous duty, thermal magnetic SWD rated breakers for each circuit
  • Bypass per circuit for manual override and construction site lighting
  • Real-time power metering for each circuit, phase and the total panel
  • Live feed per circuit, via breaker, for emergency lighting connection

Want to purchase this product?

Need more information?