Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

IR Remote (ACC-P-RT)

  • IR communication - Communicate directly with WaveLinx integrated sensors
  • 12 preprogrammed buttons
  • Quick perform most common tasks during commissioning, i.e. enable or disable pairing mode, reverse identify devices to find them in the mobile app, adjust daylight light levels and occupancy sensor sensitivity and much more.
IR Remote (ACC-P-RT)

IR Remote (ACC-P-RT)

Overview

The IR Remote (ACC-P-RT) streamlines installers' or set-up technicians' processes when commissioning WaveLinx PRO-enabled or WaveLinx LITE-enabled sensors. The IR Remote allows the installer to communicate directly with the integrated sensor and send commands. Most commonly used commands for WaveLinx PRO include enabling/disabling pairing mode, reverse identification, enabling/disabling closed loop daylighting, adjusting daylight light levels and occupancy sensor sensitivity, resetting a sensor to default factory and performing more advanced functions such as assigning point guards for large zone applications. WaveLinx LITE functionality provides reverse identification functionality during provisioning.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?