- LED source with up to 60 feet of egress coverage
- Nickel cadmium battery
- Recessed metal housing with metal heads, available in white or black
- Remote capacity standard
- Self-diagnostics standard
- City of Chicago Compliant
- New York City Compliant
- UL924/NEC/OSHA
- 5-year product warranty, 7-year prorated battery warranty
Your internet browser isn't supported.
SELMREC
Overview
The Sure-Lites SELMREC series is a UL 924 code compliant emergency light designed to reduce egress system cost and maintenance as well as improve reliability. It is designed to run for a minimum of 90 minutes during a power outage. The recessed mounting creates an architectural appearance and is minimally disruptive to the interior space. Key features include long life LED source with egress coverage up to 60 feet, adjustable metal heads, a nickel cadmium battery as well as a stylish metal housing. The self-diagnostic capability automatically performs NFPA required testing to reduce maintenance labor. This series is City of Chicago and New York City compliant. This series offers remote capability from 4 watts to 10 watts and is compatible with the Sure-Lites SRP/SRM remote series.