Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SELA Emergency Light

  • Customized appearance with field paintable aesthetic cover
  • LED Source with 29' spacing
  • UL924 code compliant, NYC code compliant option
  • New construction and retrofittable into any 4” J-box options
  • Nickel cadmium battery
  • Adjustable optic with forward throw
  • Labor savings self-diagnostics
SELA Emergency Light

SELA Emergency Light

Overview

The Sure-Lites Architectural emergency series (SELA) is a UL924 code compliant solution with a superior aesthetic that eliminates the traditional “bug eye” emergency look. The system features a customizable shroud that can be field painted or covered with wall treatment to allow the fixture to blend into the space. An LED source, nickel cadmium battery and self-diagnostics create 29 feet of emergency egress coverage, eliminate maintenance and reduce the labor required to perform NFPA required monthly testing. The LED heads are adjustable with a patented forward throw optic.

Stock Catalog Number (10)

Resources