Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MWS

FF Fixture Fitting, PF Power Fitting

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Rated at 20 amperes with full-size ground wire
  • Copper conductors with THHN insulation rated at 90°C
  • 6" pre-stripped FF leads are 18AWG TFN while PF leads are 12AWG TFN
  • Valox 365 constructed contact housing
  • Contact housings approved for environmental air plenums
  • Powers fixture as it allows circuit to feed through to next luminaire
  • Positive self-grounding locking clip fits into any 1/2" KO on fixture
FF Fixture Fitting, PF Power Fitting

FF Fixture Fitting, PF Power Fitting

Overview

The MWS Fixture Fitting (FF) or Power Fitting (PF) feeds power to lighting fixture while allowing the circuit to feed through to the next fixture. Tap leads on FF are 18ga, tap leads on PF are 12ga.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?