- 100% clear acrylic prismatic lens provide excellent illumination
- Lift-and-shift lens offers easy re-lamping
- Ends formed with housing for strength and row alignment
- Commercial or residential electronic ballast
- Rotorlock lampholders enable easy lamp engagement
- Embossed steel end plates with 7/8" knockout
- Ideal for commercial and residential applications
Metalux
8TWN-232A-UNV-EB81-U
Specifications
Product Description
Brand Name | Metalux |
Family | WN Series |
Description | 4 Lamp, 8' Wraparound, CEE Listed Electronic Ballast, T8 |
Product Details
Lamp Type | T8 (Not Included) |
UPC | 080083518487 |
Amperage Rating | 0.116 at (277V) |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 32W |
Product Weight | 21.98 |
Case Quantity | 1 |
Pallet Quantity | 60 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |