Metalux

SkyBar Series™

  • Available in Single, Double, or Quad blade configurations
  • Lumen packages up to 36K lumens
  • High-Performance efficacy up to 148 LPW
  • LEDs available in 3500K, 4000K and 5000K at 80 CRI
  • Rated for -20c to 40c ambient
  • Lumen Maintenance – L91 @ 60,000 hours
  • Precision optics in narrow and wide distribution
  • Field adjustable blades in the Double and Quad configurations
  • Occupancy and daylight sensor for added savings

Want to purchase this product?

Need more information?