Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

RBG LED Series

  • 4” aperture, 6” grid width providing sleek lines of light
  • 2', 4', and 8' sizes available
  • Simple switch to adjust color on site as desired
  • Simple switch to set lumens and watts as needed for the task
  • Switch tamper cover included
  • High performance efficacy up to 115 lm/W
  • Flexible – recessed, drywall, surface and suspension mount
  • Integrated control available - WaveLinx, LumaWatt Pro, DLVP, SVPD
RBG LED Series

RBG LED Series

Overview

The RBG is an elegant 4 inch aperture fixture family designed to please architects, engineers, contractors and designers. Available in three fixed lengths, RBG can be recessed, surface or suspension mounted and strategically placed throughout the space to create pleasing illumination and appealing topology in rows or individual placement. A selectable switch comes standard with three selectable lumen levels and three selectable color temperatures, providing RBG the flexibility to adapt to the changing needs of the space, setting, or environment. Customer applications include open and traditional offices, classrooms, coves, corridors, retail or anywhere stylish lines of light are desired.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Stock Catalog Number (9)

Looking to customize your product?

Resources

Want to purchase this product?

Interested in email updates?

Need more information?