Metalux

Commercial Retrofit Kit (ART)

  • Save 50% or more in energy over existing 4-lamp T12 luminaires
  • Fast and cost-effective solution for saving time and money
  • Reuses existing housing and shielding for a below-the-plenum install
  • Ready-Set™ captive screws for quick, easy installation
  • Installs in less than 10 minutes
  • Pre-wired assembly with or without CEE-listed ballast
  • One-piece, tool-less reflector eliminates the need for parts bag
  • Fits troffers or parabolics as shallow as 3-1/4"
  • Optional white optics 97% reflective finish

Want to purchase this product?

Need more information?