- 2'x2' version
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Metalux |
Family | RLN LED Series |
Description | 2'x2' RLN Series, LED, 2500 Lumens, Standard Lens, 120-277V, 80 CRI, 3500K, UNV 0-10V Dimming Driver, 1 Driver. |
Product Details
Lamp Type | LED |
UPC | 080083147120 |
Amperage Rating | 0.075A at 277V |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 20.9W |
Product Weight | 12.5 |
Case Quantity | 1 |
Pallet Quantity | 56 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |