- Durable CRS and alluminum housing with white enamel finish
Your internet browser isn't supported.
Metalux
HBLED-LD5-36SE-N-UNV-L850-CD3-MS-MW27DS16/2G11A36-U
Specifications
Product Description
Brand Name | Metalux |
Family | HBLED SE and HE Series |
Description | Narrow distribution, 36,000 Lumens, UNV, 5000K, 3 0-10V dimming driver, Motion sensor |
Product Details
Lamp Type | LED |
UPC | 080083151486 |
Amperage Rating | 0.144 A |
Color Temperature Max | 5000K |
Distribution | Narrow |
Mounting | Suspension/Cable Mount |
Voltage Rating | 120-277V |
Wattage | 40W |
Product Weight | 24.0 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |