- Narrow wrap with integrated occupancy sensing
- Frosted lens provides uniform light and wide distribution
- High efficiency - up to 110 LPW
- Trade sized knock outs included for “hard pipe” wiring through ends
- Ideal for mounting over the most common junction boxes
- cULus 1598 listed for damp locations
- 4700 Lumens in 4000K CCT and over 80 CRI
- Class 2 driver with standard 0-10V dimming
- UL listed for -20 - 40 C ambient temperatures
Your internet browser isn't supported.
Metalux
CWPLD – Commercial Model LED Wrap
Overview
CWPLD series is a versatile LED wraparound series with uniform, softlight at up to 60% energy savings over fluorescent light sources. This versatile wrap is equipped with Universal Voltage, 0-10 Volt dimming electronics and quick row or suspension mount capability. Patent pending easy mounting channel reduces installation time when row mounting fixtures together. Premium optical linear prisms provide even light distribution, minimizing the number of fixtures required to light a space. These CWPLD series are an ideal choice for commercial, retail or residential applications.