- Optimized for T8 lamps
- Shallow, low-profile housing
- Ballast cover easily removed without tools
- Positive spring-loaded steel latches and safety lock T-hinges
- Full-length stiffeners and unibody end plate for added strength
- Reinforced flat white, steel door and reinforced mitered corners
- Full-width mechanical light traps
- Ample knockouts provided for continuous row wiring
Your internet browser isn't supported.
Metalux
2GR8-332A-UNV-EB81-U
Specifications
Product Description
Brand Name | Metalux |
Family | GR8 Series |
Description | 3 Lamp, 2'x4' Static Lensed Troffer, CEE Listed Electronic Ballast, T8 |
Product Details
Lamp Type | T8 (Not Included) |
UPC | 662401286805 |
Amperage Rating | N/A |
Mounting | Flushmount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 91W |
Product Weight | 27.1 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |