- Advanced optical control
- Over 60% energy savings when compared to fluorescent troffers
- 5 year warranty
- Shallow depth housing (3.25") with tool-less driver access from below
Your internet browser isn't supported.
Metalux
22AC-LD5-34-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | Accord LED Series |
Description | 2X2 inch LED Accord, Frosted Acrylic Lens, 3400 Lumens, 85 CRI, 3500K, UNV 0-10V Dimming Driver. |
Product Details
Lamp Type | LED |
UPC | 080083811137 |
Amperage Rating | 0.13 at (277V) |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 30.2W |
Product Weight | 13.1 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |