- Rugged die-cast aluminum housing for enhanced durability
- Removable door offers ease of maintenance
- IP66 rated and UL/cUL wet location listed
- Borosilicate refractive glass lens
- Optional button photocontrol to enable dusk-to-dawn control
- Replaces up to 450W equivalent metal halide luminaires
- Lumen packages ranging from 7,108 to 11,322 lumens
- 120-277V 50/60Hz, 347V 60Hz
Your internet browser isn't supported.
Lumark
WPSQLED-75-UNV-PC
Specifications
Product Description
Brand Name | Lumark |
Family | WPSQLED |
Description | LED Square Wall Pack, 75W, 4000K, 120-277V, PC |
Product Details
Lamp Type | LED |
UPC | 080083805921 |
Amperage Rating | 0.62 at 120V |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 75W |
Product Weight | 9.94 |
Case Quantity | 1 |
Pallet Quantity | 16 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |