Lumark

WPSQLED

  • Rugged die-cast aluminum housing for enhanced durability
  • Removable door offers ease of maintenance
  • IP66 rated and UL/cUL wet location listed
  • Borosilicate refractive glass lens
  • Optional button photocontrol to enable dusk-to-dawn control
  • Replaces up to 450W equivalent metal halide luminaires
  • Lumen packages ranging from 7,108 to 11,322 lumens
  • 120-277V 50/60Hz, 347V 60Hz

Want to purchase this product?

Need more information?