- Traditional style. Modern efficiency
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Lumark |
Family | WP Wall Pack |
Description | Large housing, 80W, 10,640 Lumens |
Product Details
Lamp Type | LED |
UPC | 080083176168 |
Amperage Rating | 0.31A at 347V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Optical - Wall Packs | Borosilicate Refractive Lens |
Voltage Rating | 120-347V |
Wattage | 101W |
Product Weight | 9.85 |
Case Quantity | 2 |
Pallet Quantity | 32 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |