- Traditional style. Modern efficiency
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Lumark |
Family | WP Wall Pack |
Description | Medium LED Wall Pack, 40W, 4,700lm (100W equiv.) |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083141135 |
Amperage Rating | 0.14A at 277V |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Optical - Wall Packs | Borosilicate Refractive Lens |
Voltage Rating | 120-277V |
Wattage | 41W |
Product Weight | 13.1 |
Case Quantity | 4 |
Pallet Quantity | 32 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |