- Adjustable gimbal offers 35-degree tilt and 360-degree rotation
Your internet browser isn't supported.
LA4069271EWH
Specifications
Product Description
| Brand Name | Halo |
| Family | LA4 All-Purpose LED Adjustable Retrofit |
| Description | LA 4 in. White Integrated LED Recessed Adjustable Gimbal Trim, 2700K |
Product Details
| Lamp Type | LED |
| UPC | 080083818129 |
| Amperage Rating | 0.072 |
| Color Temperature Max | 2700K |
| Mounting | Recessed |
| Recessed Trim | Gimbal White Baffle |
| Voltage Rating | 120V |
| Wattage | 9W |
| Product Weight | 0.8 |
| Case Quantity | 6 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |