- Maintenance-free LEDs with 50,000 hours of life
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | HALO Outdoor LED Wall Pack Security Floodlight |
Description | 1000 Lumen LED Wall Pack,flood controls,5000K |
Product Details
Lamp Type | LED |
UPC | 080083720668 |
Amperage Rating | 0.102A at 120V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Voltage Rating | 120V |
Wattage | 12.3W |
Product Weight | 2.8 |
Case Quantity | 2 |
Pallet Quantity | 250 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |