- Round 6" slim canless LED downlights
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim polymer dead front trim with smooth diffuse lens
- Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K), 90 plus CRI
- Brightness (Lumens): 900 lm (nominal)
- Dimming: Dims to 5% (phase cut LE/TE), 120V input
- Includes IC-rated fixture and remote driver / junction box (Includes Slide-N-Side wire traps for faster wiring and installation)
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR(R) certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
HLBPH6099FS1EMWR
Specifications
Product Description
Brand Name | Halo |
Family | HLB Slim Smooth-Lens Canless LED Downlights |
Description | 4-Inch LED smooth lens downlight with plastic housing and remote driver / junction box, 1100 Lumens, 90 CRI, field selectable 2700K, 3000K, 3500K, 4000K, 5000K CCT, 120V, Matte White Flange. |
Product Details
Lamp Type | LED |
UPC | 080083190027 |
Amperage Rating | 0.116 |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 14W |
Product Weight | 1.1 |
Case Quantity | 4 |
Pallet Quantity | 480 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |