- To connect two trac sections at any angle up to 90° in either plane.
- Ideal for pitched ceiling or wall to ceiling transitions
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
HALO
L902MB
Specifications
Product Description
Brand Name | Halo |
Family | L902 Single Circuit Flexible Connector |
Description | FLEX CONNECTOR, SINGLE CIRCUIT, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400140863 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.4 |
Case Quantity | 6 |
Pallet Quantity | 1782 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |