- 4-inch fire safe new construction housing
- Prevents the passage of flames and toxic gases into ceiling plenums
- Fire Rated for up to 2 hours in accordance to UL 263
- Compatible with 4-inch 120-277V HALO LED modules
- Compatible with phase cut and 0-10V dimmable modules
- Suitable for multi-family and mixed-use applications
- Air-tite and suitable for direct contact with insulation
- Contains no mercury or lead and RoHS compliant
- Five-year limited warranty
HALO
H450FR2ICATD010
Specifications
Product Description
Brand Name | Halo |
Family | H450FR2ICATD010 |
Description | 4-inch fire safe new construction housing for LED integrated trims or modules, 0-10V |
Product Details
Lamp Type | LED (Not Included) |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |