Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLCE609930-12P-CA

  • Round 4-inch and 6-inch low-profile surface mount fixtures for residential downlighting
  • Ultra-fast mounting in most standard/pancake 3O/4O (3-1/2"/4") junction boxes
  • 5-color Field-SeleCCTable 27/30/35/40/5000K; 90+ CRI
  • Bulk Packs: Selectable or Dedicated 3000K, 4000K, 5000K
  • Lens & Trim: Low-profile stamped aluminum trim and curved lens
  • Brightness (nominal): 800/1000 (dedicated); 900/1200 lm (SeleCCTable)
  • Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
  • Includes mounting and wiring hardware for installation into j-boxes (non-CA versions include housing retrofit kit
  • AIR-TITE, damp location rated, IC-rated, and ENERGY STAR® certified
  • 35,000 hrs of maintenance-free operation
  • 5-year warranty
HLCE609930-12P-CA

HLCE609930-12P-CA

Resources

Specifications

Product Description

Brand Name Halo
Family HLCE Surface Mount LED Disk Lights
Description 6" Disk Light, 967 Lumens, 90 CRI, 3000K, 12 Pack, CA

Product Details

Lamp Type LED
UPC 080083276905
Amperage Rating 0.11A at 120V
Aperture 6 Inch
Color Temperature Max 3000K
Mounting Direct Mount
Voltage Rating 120V
Wattage 13.6 W
Product Weight 9.22
Case Quantity 1
Pallet Quantity 40
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?