- 8" aperture new construction/remodel downlights series
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC8 LED 8" Downlight Series |
Description | 8" new construction and remodeler housing, 2000 Lumens,UNV 0-10V Dimming Driver with 7 watt emergency battery backup |
Product Details
Lamp Type | N/A |
UPC | 080083908929 |
Amperage Rating | 0.176A at 120V and 0.082A at 277V |
Aperture | 8 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 21.1W at 120V and 21.4W at 277V |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |