- Field selectable CCT
- New construction, retrofit and surface mounted housings available
- Field changeable medium & wide distribution
- Multiple lumen options
- Retrofits 7", 8" and 9" housings
HALO Commercial
PR8MD
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PR8 LED 8" SeleCCTable™ Downlight Series |
Description | Medium distribution lens for PR8M12 and PR8M34 modules |
Product Details
Lamp Type | LED |
UPC | 080083773169 |
Amperage Rating | N/A |
Aperture | 8 1/2 Inch |
Mounting | Recessed |
Voltage Rating | N/A |
Product Weight | 1.15 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |