- No adjustment necessary at installation
- Continuous, real-time, self-adjusting sensitivity and time delay
- Complete no-gap coverage
- Ideal for spaces needing sensitivity to minor motion detection
- Manual ON/OFF feature when wired to a momentary pushbutton
- NEMA WD7 Guide robotic method
Your internet browser isn't supported.
Greengate
OAC-U-0501
Specifications
Product Description
Brand Name | Greengate |
Family | OAC-U - Ultrasonic Ceiling Sensor Low Voltage |
Description | MicroSet Ceiling Sensor, Ultrasonic, 40 kHz, 180 Degree, 500 square feet, 10-30 VDC, Class 2 |
Product Details
Lamp Type | N/A |
UPC | 080083579167 |
Amperage Rating | 0.025A |
Mounting | Ceiling Mount |
Voltage Rating | 10-30VDC |
Product Weight | 0.55 |
Case Quantity | 10 |
Pallet Quantity | 450 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |