Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

ONW-D-1001-DMV Dual Tech/Dual Relay 120/277 (Grd Req)

  • Air-gap switch ensures no leakage current to load
  • Selectable built-in light level sensor
  • NEMA WD7 Standard robotic method utilized to verify coverage patterns
  • Additional pushbutton with light/fan graphic included
ONW-D-1001-DMV Dual Tech/Dual Relay 120/277 (Grd Req)

ONW-D-1001-DMV Dual Tech/Dual Relay 120/277 (Grd Req)

Overview

The Dual Technology Dual Relay Occupancy Sensing Wall Switch is a motion sensing lighting control and conventional wall switch all-in-one that is used for energy savings and convenience. The unit contains two relays that allow the control of two separate loads. It does not require a neutral wire for installation making it ideal for retrofit applications. The ONW-D-1001-DMV combines Ultrasonic (US) and Passive Infrared (PIR)sensor technologies to monitor a room for occupancy to deliver maximum energy savings and ensure the greatest sensitivity and coverage for tough applications without the threat of false triggers. The sensor includes self-adaptive technology that continuously self-adjusts sensitivity and time delay in real-time, maximizing the potential energy savings that are available in the particular application.

Resources

Stock Catalog Number (3)

Want to purchase this product?

Need more information?