- Self-Adjusting time delay and sensitivity
- Optional built-in light level sensor
- Optional BAS/HVAC isolated relay
- NEMA WD 7 Guide robotic method utilized to verify coverage patterns
- Manual On feature
- Selectable Walk-Through Mode
Your internet browser isn't supported.
OAWC-P-009L-H-R
Specifications
Product Description
| Brand Name | Greengate |
| Family | OAWC-P - PIR Wall/Corner Sensor Low Voltage |
| Description | PIR Wall/Corner Sensor, 90 Linear, w/BAS relay and Daylight Sensor. |
Product Details
| Lamp Type | N/A |
| UPC | 080083577880 |
| Amperage Rating | N/A |
| Mounting | Wall-Corner Mount |
| Voltage Rating | 0-30 V |
| Product Weight | 0.814 |
| Case Quantity | 10 |
| Pallet Quantity | 576 |
| Country of Origin | MY, US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |