Fail-Safe

FMB Correctional Wall LED

  • Dedicated up/down illumination chambers
  • Vary up/down illumination levels to meet illumination requirements
  • Back plate forms an irretrievable blade trap
  • 0-10V dimming standard
  • LED night light, in up or down orientation
  • Up to 12 gauge steel or stainless steel
  • Up to 1/2" thick polycarbonate or tempered glass lens
  • 3000K, 3500K, 4000K, 5000K color temperature choices

Want to purchase this product?

Need more information?