- Narrow 2.5" architectural width
- High Impact Polycarbonate Lens
- Damp Location Standard, Wet Location Optional
- Available in a variety of paint finishes
- Optional NSF Rating
- Up to 4100 Lumens in 4ft length
- Efficacy up to 106 lm/W
Your internet browser isn't supported.
Fail-Safe
HVSL2-4-LD4-STD-40-UNV-O-EDC1
Specifications
Product Description
Brand Name | Fail-Safe |
Family | HVSL2 High Abuse 2" Wide, Surface |
Description | 2" Wide HVSL Linear Steel, 4' Length, LED, Version 4.0, Standard, 4000K Kelvin, 120-277, Opal Polycarbonate, Single Circuit, 0-10V 10% Dimming |
Product Details
Lamp Type | LED |
UPC | 080083445103 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Case Quantity | 1 |
Pallet Quantity | 176 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |