Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with CLM ArcMed Cleanroom, Recessed & Surface

CFS Surface Cleanroom

  • Applications include labs, cleanrooms and pharmaceutical
  • Surface mount
  • Two stainless-steel cables provide door hinging
  • Variety of lens choices, smooth side down standard
  • Gasketed access plate allows connection of vapor-tight conduit fitting
  • F209E Class 100–100,000 and ISO Class 5-8
  • Closed-cell gasketing surrounds perimeter of lens
CFS Surface Cleanroom

CFS Surface Cleanroom

Overview

The Fail-Safe CFS is designed for use in nonlaminar air flow clean rooms. This surface mounted clean room luminaire has a hole-free design and is enclosed and gasketed to protect against infiltration of particles and airborne bacteria. The sealed housing and door frame allow relamping without contamination of the clean areas. An emergency battery pack is available as an option. It is UL/CUL listed for wet locations and manufactured in accordance with U.S.D.A. and F.D.A. All fixtures have been tested and reported in compliance with Federal Standard 209E, Class 100 (M3.5).

Stock catalog numbers

Resources