Overview

Discrete LED solution.
Energy conscious illumination.

The Archeon™ LED roadway luminaire delivers all the performance benefits of the latest CLS LED platforms and technologies with a modern, yet familiar cobrahead form factor.

Performance

Energy and maintenance savings.

Delivering superior performance through patented AccuLED optical technology, the Archeon luminaires deliver high performance solutions that can be tailored to your specific needs.

Features

Real world features.

Luminaires are available with numerous surge protection and control options. Both 3 and 7-PIN NEMA twistlock receptacles are available to accomodate additional control.

Reliability

Providing peace of mind.

The Archeon family of luminaires is designed to meet the challenging demands
of roadway applications.

FCC listed, IP66 rated, cULus listed, 3G vibration rated, 5 Year Limited Warranty - Logos