Section-1
Untitled Document

Define your line

The Define series by Neo-Ray characterizes the ultimate in minimalist simplicity by providing clean,uniform lines of illumination in virtually any architectural environment.

Powered by CLS's most advanced linear LED technology, the Define series delivers outstanding efficacy in a variety of profile widths and mounting types.

Dividers
Untitled Document

Define your space

Design freedom with no luminaire limitations.

The Define series delivers outstanding efficacy in a variety of profile widths and mounting types.
1”, 2”, 3”, 4” and 5” recessed/perimeter and 2”, 3”, 4”, 5” suspended, wall and surface luminaire widths are all specifiable to the nearest inch in length.

Section-2 Surface Suspended Wall
Section-3
Section-4
Dividers
Untitled Document

Seamless integration
Custom: Standardized

The Neo-Ray Define family is fully configurable, and specifiable, to the nearest inch increment with numerous standard transitions such as in wall corners and wall to ceiling transitions.

Section-5
Section-6
Dividers
Untitled Document

Define series

The harmonious composition of light & architecture

Section-9 Define Define Brochure Where to Buy
Dividers
test