Section1-WSL

 

Performance, uniformity and design


The new WSL linear series redefines traditional linear ambient lighting by fully embracing the latest in LED technology with CLS’s innovative Wavestream design. With its low-profile housing and various mounting options, the WSL provides a premium visual aesthetics designed to properly illuminate a wide variety of workplace environments.

Divider.jpg

 

The Science behind the Beauty of

WaveStream LED technology


A patented optical coupling process maximizes the amount of light injected into a uniformly lit luminous panel which dramatically improves LED light quality and brightness control. Laser-precise and patented AccuAim optics arranged in patterns deliver distributions tailored to each fixture and application.

Section3-WSLClick to watch video
Divider.jpg
Section4-WSL
Divider.jpg

 

Compliance and approvals

Section5-WSL
Divider.jpg

 

Continuous row installation*


Similar to most common linear systems - direct/indirect, low bays, striplights and wraparounds, WSL is compatible with all types of mounting options whether stand-alone or continuous row.

Section6-WSL
Divider.jpg

 

Construction


Low profile design - 3 inch in deep housing which combines both aluminum extruded frame and steel channel housing.

Section7-WSL
Divider.jpg
Divider.jpg

 

Application flexibilty


The WSL can be used in a wide variety of applications such as open offices, private offices, conference rooms, reception areas, retail, hallways, industrial assembly, retail open areas and educational facilities.

Divider.jpg

 

WSL with integrated sensor controls


Metalux WSL luminaires with Wavestream LED technology are available with an optional integrated sensor system, optimized to meet energy codes for occupancy sensing and daylight harvesting.

Section8-WSL
Divider.jpg