Axcent

Sleek architectural design with superior performance.

Performance

Energy and maintenance savings.

Providing up to 88 percent in energy and maintenance savings over traditional systems, the Axcent delivers superior performance through efficient illumination.

Color Temp 3000K 4000K 5000K
Input Watts 14 14 14
Lumens 1,526 1,806 1,806
lm/W 113 134 134
CRI 80 70 70
Color Temp 3000K 4000K 5000K
Input Watts 21 21 21
Lumens 2,164 2,561 2,561
lm/W 105 124 124
CRI 80 70 70
Color Temp 3000K 4000K 5000K
Input Watts 27 27 27
Lumens 2,989 3,537 3,537
lm/W 112 132 132
CRI 80 70 70
Color Temp 3000K 4000K 5000K
Input Watts 44 44 44
Lumens 4,665 5,520 5,520
lm/W 107 126 126
CRI 80 70 70
Color Temp 3000K 4000K 5000K
Input Watts 52 52 52
Lumens 5,324 6,300 6,300
lm/W 102 121 121
CRI 80 70 70
Color Temp 3000K 4000K 5000K
Input Watts 56 56 56
Lumens 6,619 7,594 7,465
lm/W 118.2 135.6 133.3
CRI 80 70 70
Color Temp 3000K 4000K 5000K
Input Watts 72 72 72
Lumens 8,450 9,696 9,531
lm/W 117.4 134.7 132.4
CRI 80 70 70
Color Temp 3000K 4000K 5000K
Input Watts 102 102 102
Lumens 11,577 13,283 13,058
lm/W 113.5 130.2 128.0
CRI 80 70 70
Color Temp 3000K 4000K 5000K
Input Watts 123 123 123
Lumens 14,662 16,823 16,538
lm/W 119.2 136.8 134.5
CRI 80 70 70

Replacement

320W

MH

Energy Savings

88%

Controls

Fully controllable to maximize energy savings.

Designed to be a simple solution to complex problems.

Integrated Sensor

The Integrated sensor delivers additional energy savings by ensuring lighting is turned off or dimmed when a space is unoccupied.

Button photocontrol

The optional button type photocontrol provides a simple solution to enable “dusk-to-dawn” lighting by sensing light levels.

Installation

Ease of installation.

The simple “Hook-N-Lock” mechanism on the back of the Axcent allows for contractor-friendly installation.

Reliability

The innovative housing design enables all features to be placed in a single housing to ensure a fully sealed unit for protection against outdoor environments. The rugged, die-cast aluminum housing is fully factory-sealed, vacuum-tested, and does not require any additional caulking or silicone.

Floodlight mount

(Available with slipfitter and trunnion mount)

Area and Site

Pole mount arm