1. Invue LuxeScape LED architectural post top and area/site luminaires
  2. LuxeScape spider mount, architectural post top luminaire
  3. LuxeScape cantilever mount, architectural post top luminaire
  4. LuxeScape arm mount, architectural area/site luminaire
Overview

Creating intimacy
with surroundings

The LuxeScape integrates elegantly into modern day urban architecture enhancing the pedestrian experience with a visually attractive collection of products.

Daytime- The LuxeScape architectural post top light lines the sidewalk on a college campus. Nighttime- The Luxescape post top luminaire lights up the sidewalk as a college aged skateboarder zooms by.
Performance

Energy and maintenance savings.

Delivering superior performance through the patented WaveStream™ optical technology, the LuxeScape creates non-pixelated illumination for pedestrian scale applications.

Input Watts 24 48 96 99
Type II 2,105 4,040 7,270 -
Type III 2,509 4,816 8,666 -
Type IV 2,593 4,977 8,956 -
Type V 2,684 5,356 9,842 11,420
Input Watts 24 48 96 99
Type II 2,006 3,850 6,929 -
Type III 2,391 4,589 8,258 -
Type IV 2,510 4,818 8,669 -
Type V 2,530 5,049 9,277 10,765
Input Watts 24 48 96 99
Type II 1,923 3,691 6,642 -
Type III 2,265 4,347 7,823 -
Type IV 2,374 4,557 8,200 -
Type V 2,490 4,969 9,131 10,595

Efficacy
up to

115

lm/W

Energy Savings
up to

91%

Controls

Synchronizing light and movement.

Designed to architecturally guide the pedestrian way with a wide offering of integral controllability.

LumaWatt Pro smart lighting system occupancy sensor

Occupancy Sensor

The integrated sensor enhances
energy savings by enabling the ability
to dim or turn off lighting when space
is unoccupied with configurable
time delays, sensitivity, and
other parameters.

LumaWatt Pro connected lighting 7-pin photocontrol receptacle

7-PIN Photocontrol Receptacle

Provides a flexible solution to enable “dusk-to-dawn” lighting, along with compatible NEMA 7-pin advanced control systems such as the WaveLinx outdoor control module.

Reliability

Providing peace of mind.

The contemporary IP66 low copper aluminum housing design ensures a fully sealed unit for protection against outdoor environments. With lumen maintenance greater than 91 percent, the LuxeScape Collection is virtually maintenance free for over 26 years.

IP66 rated, cULus listed, 3G vibration rated, 5 Year Limited Warranty - Logos

Single wall mount

(Spider / cantilever mount only)

Twin post mount

(Spider / cantilever mount only)