1-E26-story-page-final-header.jpg

 

Halo E26 Trims


New 5-inch and 6-inch trim family offers a consistent design style in an all-inclusive

collection of full-cone and half-cone reflectors and baffles; gimbal and eyeball directionals;

open and lensed wet location with “dead-front” options.

2-E26-story-page-final-trim-features-1
2-E26-story-page-final-trim-features-2
3-E26-story-page-final-reflectors specular reflector full cone reflector shallow full cone reflector straight reflector full cone reflector shallow full cone reflector tapered reflector
4-E26-story-page-final-baffles-1 tapered metal baffle coilex tapered baffle perftex baffle full cone with baffle shallow full cone with baffle
4-E26-story-page-final-baffles-2 tapered metal baffle (wide & narrow trim rings) straight metal baffle (wide & narrow trim rings) tapered metal baffle straight metal baffle coilex straight baffle coilex tapered baffle perftex baffle full cone with baffle shallow full cone with baffle
5-E26-story-page-final-adjustables eyeball 35 degree tilt PAR30 eyeball 35 degree tilt PAR20 gimbal 25 degree tilt Par30 regressed adjustable gimbal 35 degree tilt eyeball 35 degree tilt PAR30 regressed adjustable gimbal 35 degree tilt gimbal 35 degree tilt PAR38 double gimbal 35 - 50 degree tilt PAR38
6-E26-story-page-final-showerlights-1 open wet location shallow reflector open wet location full reflector frost glass lens drop frost plastic lens squircle frost flush lens, metal trim soft square, frost glass lens
6-E26-story-page-final-showerlights-2 open wet location shallow reflector open wet location full reflector frost glass lens drop opal plastic lens squircle frost flush lens, metal trim drop white lens soft square, frost glass lens
7-E26-story-page-final-open-splay open, wide trim open, wide trim socket supporting splay splay socket supporting

 

E5 and E7 Housings


Housings feature efficient installation capability in a compact-sized frame with an offering of

socket-bracket and no-socket-bracket models. New installation features include a repositionable

junction box with hinged door for flexibility in tight spaces; All Nail! bar hangers with new

Q-Channel interlocking bars that pass-thru for increased stability and tool-less shortening.

Remodels feature an exciting new retention method of speed clamps with locking tabs that

adjust for ceilings from 3/8" to 2".

8-E26-story-page-final-new-construction-housing
9-E26-story-page-final-remodel-housing