1-Halo-Track-story-page-header.jpg

 

Performance, Style, Quality


For over 60 years Halo has been the industry leader in recessed and track lighting. Halo track offers quality, performance, and state of the art technology that enables Halo to be the brand of choice. Whatever your requirements, whatever your space – Halo can get the job done.

Halo-Track-story-page-Stasis_header
Halo-Track-story-page-Stasis_chart
HU20-1
HU20-2
Halo-Track-story-page-HU11-header HU10

The Halo Undercabinet low-profile design delivers maximum energy savings with easy installation. There are 5 different lengths, 3 color temperatures, 2 fixtures colors, multiple ways to easily connect – the HU11 gives the flexibility and capability to customize the layout of your under cabinet and over cabinet.

Halo-Track-story-page-HU11-technical.jpg
4-Halo-Track-story-page-LED-Pendant-header Artglass Classic Pendant LED Module

The HALO LED Pendants offer a one of a kind lighting solution that is hand crafted to add personality to your space. These energy efficient fixtures have smooth dimming down to 5% and offer a multitude of shapes and shade colors. The HALO LED Pendants meet both Title 24 and ENERGY STAR® requirements and the new optical design gives the look of a traditional bulb but the efficiency of an LED.

5a-Halo-Track-story-page-LED-Pendant-details-art-glass
5b-Halo-Track-story-page-LED-Pendant-details-classic
6-Halo-Track-story-page-L808-header L808

The L808 is the next generation of LED track head in the HALO brand. This new track lighting fixture will be based on Chip On Board (COB) LED technology with single optic design. This high efficacy and low profile track fixture will be ideal for accent and display lighting applications The cylindrical design will offer customers a sleek and sophisticated look.

7-Halo-Track-story-page-L806-807-header 806/807 806SM/807SM 806HO/807HO

The Halo L806 and L807 track lighting heads are designed to give a high performing, energy efficient, low profile track head that is perfect for any situation. With an updated design, the L806/L807 now offers increased cutoff and minimized glare. With 1,440 different combinations, the L806/L807 family offers a multitude of sizes, optical packages, voltages, CCTs, fixture colors, and connectors. This versatility allows designers, specifiers, and end users the flexibility to come up with perfect solutions.

8-Halo-Track-story-page-L802-header L802

The Halo Span L802 was created to generate the highest output in a compact package. The Span LED luminaire is ideal for applications where a wide even distribution of light is desired. The luminaire can be used to wash a wall with light or as a downlight to evenly illuminate a counter. Utilizing LED technology and an electronic driver, the L802 is extremely energy efficient.

9-Halo-Track-story-page-footer-buttons Halo Track Website Janke Glass Studio Where to Buy