Gain peace of mind with the industry's first and only UL 8802-certified UV-C solution.
Clean frequently-touched surfaces in minutes
UV-C light treatment is a supplemental measure to disinfect surfaces in unoccupied controlled-access environments. UV-C's proven effectiveness against hundreds of viruses and bacteria, including SARS-CoV-2*, makes it an important component of a holistic cleaning and disinfection strategy.
Technology that gets the job done
Trusted
Successfully used for over 40 years.
Effective
Proven effectiveness against bacteria, mold, mildew, and viruses.
Fast
Can disinfect surfaces and objects in minutes.
Versatile
Can be used in numerous applications.
Designed with your safety in mind
Because this solution requires the space to be unoccupied, Fail-Safe’s UV-C Surface solution ensures the space is vacant prior to operation and will turn off automatically if someone enters.
* Nadia Storm et al, Rapid and complete inactivation of SARS-CoV-2 by ultraviolet-C irradiation, 2020. Subject to peer review and available only as a pre-print at https://www.researchsquare.com/article/rs-65742/v2. The UV-C irradiance used in this study was 0.849 mW/cm2.