Simple Controls. Safer Solutions.

Safety Certified Controls for GUV Fixtures

Rest Easy With Our GUV Control System

We developed the first and only UL8802 Safety Certified Controls Solution for GUV Fixtures.  
Designed to meet UL1598 standards for safer disinfection than systems without an equivalent control system in place.

GUV CLEARANCE
PUSHBUTTON

Confirming the Space is Vacant


GUV
CLEARANCE PUSHBUTTON

Pushbuttons are strategically placed throughout the space to be sanitized ensure the space is vacant.


GUV 
USER STATION

Operation by Authorized Personnel


GUV
USER STATION

A key is required to turn the system on, ensuring it is operated only by authorized personnel.


GUV MAGNETIC 
ACCESS SENSOR

System Automatically Turns off


GUV MAGNETIC
ACCESS SENSOR

Magnetic sensors are placed on all points of entry which turns the system off if someone enters the space.


GUV User Station

GUV User Station with LED Indicators – Contains the Off/On selector switch and a system activate keyed switch. The selector switch provides power to the GUV Clearance Pushbuttons while the keyed switch turns the GUV fixtures On. The LED indicators notifies the operator that:

Features
  • START: Power has been supplied
  • READY: All safeguards and met
  • GO: The system is actively running

GUV Clearance Pushbutton 

Clearance Pushbuttons placed throughout the space to be sanitized to ensure the area is vacant.

Features
  • LED illuminated when activated
  • Normally Open Relay
  • IP65 rated
  • Includes one wallplate

GUV Magnetic Access Sensor

Sensors installed at the entrances and windows of the enclosed spaces ensuring the system turns off if opened.
Features
  • Built-in redundancy
  • Tamper-proof, coded actuators
  • IP67 rated

GUV Control Panel

Manages the GUV Control System based on inputs received from Clearance Pushbuttons and Magnetic Access Sensors.

Features
  • Will automatically turn off if someone enters the space
  • Built in adjustable timer will automatically turn the system off
  • Connect up to 24 pushbutton inputs to the GUV Control Panel

Looking to purchase?

where to buy

Need more information?

Contact us