LIGHTING SYSTEMS

LUMADAPT 8-FUTURE-PROOFED, INTELLIGENT SPORTS LIGHTING IS HERE

LUMADAPT 8

LUMEN OUTPUT
Up to 50,000 Lumens

SYSTEM WATTS
400W

INPUT VOLTAGE
120 - 240VAC, 50/60 Hz (Low Voltage)
277 - 480VAC, 50/60 Hz (High Voltage)

In my soul and absorb its power, like the form of a beloved mistress, then I often think with longing.

PRODUCT DESCRIPTION

The Lumadapt 8 LED luminaire, integral to the Lumadapt LED lighting system, delivers industry-first features and performance. Designed for sports and entertainment venues, Lumadapt 8 provides color temperature tuning, integrated RGBA color flooding, and beam tuning while capturing health and performance data which is stored securely in the data cloud. Turn on the features you need, as you need them, and as additional capabilities are offered to always keep your facility's lighting on the cutting edge.

FEATURES

  • Wired DMX Landburst or Wireless AirMesh lighting control options available to accommodate varying venue needs
  • Flexible and upgradeable to meet your facility's changing needs
  • Optional integrated RGBA color for color flooding, scenes and effects
  • Beam tuning optics control light to create wider and narrower beams
  • Color temperature tuning for different sports and events
  • Near Field Communication allows for easy commissioning on the job site
  • Solid state design means no moving parts - maintenance-free operation
APPLICATIONS

MORE THAN A LIGHT,
IT'S A COMPLETE SYSTEM

Designed for sports and entertainment venues, Lumadapt 8 LED provides color temperature tuning, integrated RGBA color flooding and beam tuning all as optional capabilities while capturing health and performance data which is stored securely in the data cloud.

  • Pro Arenas
  • University, Collegiate and Institutional Arenas
  • Convention Centers
  • Gymnasiums and Field Houses

MORE THAN A FIXTURE

Ephesus lights leverage the most advanced solid-state lighting technology available to provide your arena with a lighting system that's more than just a series of fixtures. Our Lumadapt system gives you greater visibility, control, and flexibility than has ever been possible in sports lighting.

BENEFITS UNIQUE TO EPHESUS

STAY CURRENT, YEAR AFTER YEAR

Apply a digitally-based, systematic approach to your lighting. Save money by buying only what you need today; then add features as needed, such as dynamic scenes or full RGBA functionality.

A SINGLE SYSTEM MEETS ALL YOUR NEEDS

Change your color-temperature at the touch of a button. So whatever game is being played, you have the perfect setting-with huge savings over installing a second system.

PREVENT PROBLEMS
BEFORE THEY START

Manage your lights at the fixture level, across your venue, with predictive monitoring-rather than the industry-standard reactive monitoring. Your Lumadapt system will warn you before something goes wrong, avoiding downtime while saving you time and money on repairs.

BROADCAST IN
PRISTINE HIGH DEF

Ephesus lights are optimized for HD, 4k, and even 8k broadcasts to deliver super-slow-motion replays without flicker and reproduce color more accurately.



LUMADAPT 8:

MORE THAN A FIXTURE

The Lumadapt system applies today's technologies and a digital approach for greater economy, efficiency, and future adaptability to accommodate your changing needs. With the only multi-feature LED sports-lighting system that has remote upgrade capability, Lumadapt gives you more control over your venue than you ever thought possible. 
A Lumadapt system will make your venue more effective, more flexible, and most importantly, better lit.

Card image cap

LUMADAPT LIGHT

Engineered for the most efficient LED production and fit for HD through 8k broadcasting, minimizing glare while maximizing output and placement.

Card image cap

FLEX LED

The greatest control ever developed for sports lighting, with optical-beam tuning for precision light placement - fill the entire venue as fans arrive, then just light the game once the action starts.

Card image cap

LUMADAPT CORE

The intelligent hub enables your system's adaptability, keeps your lighting top-of-the-line, and provides instant access to new features and firmware for system upgrades as needed.

Card image cap

LUMADAPT USER INTERFACE

Our user interface provides real-time system monitoring of individual fixture health and status to give you proactive, predictive information before problems arise, for seamless control across all your venues.

Card image cap

LUMADAPT CLOUD

Our smart-cloud data approach provides connectivity to the entire system, and it stores health and performance data to help you run more efficiently year after year.


Card image cap

LUMADAPT COMMAND

Our near-field communication (NFC) ensures that the system is programmed to shine light only where it's supposed to - making installation as fast and precise as possible.

UPGRADABILITY

Add features at any point in the future as your needs expand-don't be locked in to the same lights for the next 25 years.

BUILT-IN SECONDARY RGBA LIGHT SYSTEM

Dazzle your audiences by adding color to your venue, all in the same system.

BEAM TUNING FOR DYNAMIC ADJUSTMENT OF LENS OPTICS

Illuminate your entire venue before the action, then use precision beam tuning to narrow the beam's focus onto just the field.

SYSTEM PERFORMANCE REPORTING WITH CLOUD STORAGE

Get the metrics and stats to see exactly how your lighting system performs over time.

KELVIN COLOR-TEMPERATURE TUNING

Adjust your lighting's kelvin color-temperature for multiple events, all with a single system.

EXTENDED SERVICE WARRANTY
 

Increase the duration of your warranty based on your actual needed.

PREDICTIVE MAINTENANCE THROUGH HEALTH MONITORING

Use comprehensive monitoring to prevent system-affecting issues before they impact your venue.

SOFTWARE MODULES

Download software modules to add new capabilities such as light scheduling, charge per use, or dynamic lighting scenes.