THE LIGHTING SYSTEM DESIGNED
FOR YOUR FIELD AND COMMUNITY

RECREATIONAL / HIGH SCHOOL

BENEFITS UNIQUE TO EPHESUS

Brighter. More efficient. And surprisingly, more affordable. An Ephesus system will completely transform your field for those that use it, those that manage it and those that must pay for it. Make your fields safer and more accessible with control options like scheduling and full dimming, while enhancing your community and environment by drastically reducing spill, sky glow and energy use.

LIGHT EXACTLY
WHERE IT BELONGS

Provide high-quality light at ten times the uniformity for your field while staying community-conscious. Save energy and money every day with flexible dimming capabilities. Keep children safe with timed lights for further security.

SPEND MONEY ON
ONLY WHAT YOU NEED

Our retrofitting process puts lighter, more powerful fixtures on your existing infrastructure to reduce installation costs. Because Ephesus lights are also more efficient than competing LED fixtures, we make sure you start within budget, and stay within budget.

LESS ENERGY, GREATER RESULTS

An Ephesus system can produce more light using 70% less energy than traditional fixtures. So you realize energy cost savings and provide 70% more light, all while reducing your environmental footprint.

Card image cap

THINKING FORWARD

Ephesus systems transmit data wirelessly, giving you full control of your fields. You can remotely adjust scheduling and dimming while monitoring the health and performance of each fixture. You even can monitor your system through your mobile device.  


Card image cap

DO LESS, SAVE MORE

Welcome to the age of zero maintenance. Our system's integrated power supply eliminates the overheating caused by ballast power boxes. Our LED systems have no bulbs to break or burn out, so you avoid constant repairs and replacements-and the expensive warranties that accompany them.

Card image cap

PLAY FOR AS LONG AS YOU'D LIKE

Ephesus LEDs produce a consistently strong level of light-up to four times longer than traditional sports lighting. Our ultra-low standby power allows for continuous system monitoring while keeping power consumption minimal when lights are not in use.