Product Page SVG Header

Standalone Motion Sensor

Standalone Motion Sensor Bluetooth
HIWMSB1BLE40AWH



HIWMSB1BLE40AWH

Low profile. High tech.

With the HALO Home Standalone Motion Sensor, your smart home lighting follows you: no more fumbling in the dark to find light switches or wondering if you forgot to turn a light off when you left the house.

Install these sensors anywhere you like inside your home. Then, use the HALO Home app to pair with your smart lighting devices and customize the settings: turn on your living room lights when motion is detected, or set the light to turn on when you enter the bathroom. There’s also an integrated daylight sensor, so you can save energy by keeping the lights turned off when they’re not needed.

  • Wireless motion and daylight sensor.
  • Install on-or in-wall. No wires necessary.
  • Easily set sensor to trigger a HALO Home device or group of devices using the app.
  • 110° field of view and 16-ft motion detection range.
  • Wireless range of 100-ft line-of-sight between HALO Home products.
  • 2-year estimated battery life (Battery included - CR123A)
  • Indoor use only
  • Mounting hardware, 3M™ adhesive and commissioning tool included



App Features

Groups

Groups

Group lights by room to control the entire room’s lighting at once. You can choose which lights are grouped together and change your groupings at any time.

Scenes

Scenes

Different occasions call for different lighting. Whether it’s getting ready for work, prepping for dinner, or winding down for movie night, they can customize settings around their schedule.

Countdown Timers

Countdown Timers

Program your lights to turn on, off or flash.

Schedules

Schedules

Program lights to automatically turn ON/OFF – even when your phone is off or out of range.

Sunrise & Sunset Schedules

Sunrise & Sunset Schedules

Lights can be programmed to turn ON/OFF automatically, according to dusk/dawn times in your area. It even updates automatically as the seasons change.