Product Page SVG Header

Smart Switch

In-Wall Smart Switch
HIWMAS1BLE40AWH



HIWMAS1BLE40AWH

The HALO Home In-Wall Smart Switch controls ceiling and exhaust fans along with any standard lighting. It is designed to connect to the HALO Home Bluetooth Mesh network and work inside your home with no hub or internet connection required. The Smart Switch can operate as a single switch and can also be configured for wireless 3-way or multi-location control by adding HALO Home Accessory Switch(es).

  • Control ceiling and exhaust fans along with any standard lighting.
  • Easily setup, configure in Groups or on Schedules, and control via the HALO Home app .
  • Add wireless 3-way/multi-location control by installing HALO Home Controllers like the Accessory Switch
  • Max Loads: 720W Incandescent; 600W CFL/FL/LED/ELV; 1/2 HP motor .
  • Fits standard wall plates (not included).
  • Has air gap switch to temporarily disconnect power
  • Neutral wire required; indoor use only
  • 120V / AC 60Hz standard house wiring
  • White - HIWMAS1BLE40AWH


App Features

Groups

Groups

Group lights by room to control the entire room’s lighting at once. You can choose which lights are grouped together and change your groupings at any time.

Scenes

Scenes

Different occasions call for different lighting. Whether it’s getting ready for work, prepping for dinner, or winding down for movie night, they can customize settings around their schedule.

Countdown Timers

Countdown Timers

Program your lights to turn on, off or flash.

Schedules

Schedules

Program lights to automatically turn ON/OFF – even when your phone is off or out of range.

Sunrise & Sunset Schedules

Sunrise & Sunset Schedules

Lights can be programmed to turn ON/OFF automatically, according to dusk/dawn times in your area. It even updates automatically as the seasons change.