Product Page SVG Header

Smart Bluetooth Speaker Downlight

Smart bluetooth downlight Bluetooth /Energy Star/ UL Certified
RL56069B4WHBLE

How innovation looks and sounds

The industry’s most advanced smart light + speaker combines the best of both technologies. Easily pair the Bluetooth speaker to your phone or smart device to enjoy your favorite podcast or playlist. Group up to 8 speakers together and never miss a beat. And with the option to completely customize the lighting (including dimming and color temperature control), your “happy place” is just a few taps away.

  • 5/6-Inch Integrated Bluetooth Speaker and Smart LED Retrofit Module
  • Built-in Bluetooth Speaker pairs easily to audio sources* including the HALO Home Voice Smart Downlight with Alexa Built-in
  • Create Speaker Groups with up to 8 Speakers in 1 room
  • Multiple Speaker Groups can be created (audio streams to 1 Group at a time)
  • Smart Lighting enables ON/OFF, Dimming, White tuning + Groups, Scenes, Schedules via the HALO Home app
  • No Internet, Bridge or Hub Required
  • Suitable for new construction, remodel, and retrofit in a 5” or 6” housing
  • Damp rated
  • Audio sources include: smartphones, tablets, computers, and home automation products like Amazon,Google, etc. (Not for TV audio streaming)



Use the app to create speaker groups with 1 primary
  and up to 7 satellite HALO Home Speaker Downlights.

App Features

Groups

Groups

Group lights by room to control the entire room’s lighting at once. You can choose which lights are grouped together and change your groupings at any time.

Scenes

Scenes

Different occasions call for different lighting. Whether it’s getting ready for work, prepping for dinner, or winding down for movie night, they can customize settings around their schedule.

Countdown Timers

Countdown Timers

Program your lights to turn on, off or flash.

Schedules

Schedules

Program lights to automatically turn ON/OFF – even when your phone is off or out of range.

Sunrise & Sunset Schedules

Sunrise & Sunset Schedules

Lights can be programmed to turn ON/OFF automatically, according to dusk/dawn times in your area. It even updates automatically as the seasons change.