HALO HOME

MicroEdge™ Smart Downlights

RL Smart LED Downlight


HLB6099BLE40AWH / HLB4069BLE40AWH

Lighting Features

Adjustable color

Dimmable

2700K (Warm)

5000K (Cool)

Color Adjustment

5%

100%

Dimming Function

App Features

Groups

Groups

Group lights by room to control the entire room’s lighting at once. You can choose which lights are grouped together and change your groupings at any time.

Scenes

Scenes

Different occasions call for different lighting. Whether it’s getting ready for work, prepping for dinner, or winding down for movie night, they can customize settings around their schedule.

Countdown Timers

Countdown Timers

Program your lights to turn on, off or flash.

Schedules

Schedules

Program lights to automatically turn ON/OFF – even when your phone is off or out of range.

Sunrise & Sunset Schedules

Sunrise & Sunset Schedules

Lights can be programmed to turn ON/OFF automatically, according to dusk/dawn times in your area. It even updates automatically as the seasons change.


Low profile. High tech.

Who said smart lighting had to be hard?

This changes everything: introducing HALO Home MicroEdge Smart Direct Mount Downlight, the world’s first smart, Bluetooth-enabled downlight with an ultra-slim design. With a remote junction box and no bulky housing, these canless downlights can be installed anywhere you need them—including direct contact with insulation. It’s airtight, easy-to-install, and loaded with features that let you create the smart home lighting system of your dreams.

  • 4 and 6-inch options available with remote driver/junction box
  • Easy to install from below, in drywall or suspended ceilings (with as little as 1 1/2” plenum)
  • Bluetooth-enabled and ready to pair with the HALO Home app for countless ways to group, schedule, control and customize your home lighting system.
  • Dimmable to 5% using HALO Home app or HALO Home controllers like the Accessory Dimmer (sold separately)
  • New construction mounting frames available
  • cULus, Energy Star, FCC Title 47, Wet Location, CA T20 and T24 compliant (products sold separately)

What you need to get started:

  • HALO Home Smart Surface Mount Downlight
  • HALO Home App

(products sold separately)

4&Prime HALO Home RL

Spec Sheet

5/6&Prime HALO Home RL

Spec Sheet