HALO HOME

In-Wall Smart Dimmer

In-wall Smart Dimmer Bluetooth / UL Certified
HIWMA1BLE40AWH

HIWMA1BLE40AWH

HALO Home In-wall Smart Dimmer

Turn your standard/non-smart lights into smart lights, which you can dim*, group, schedule, set scenes, and turn ON/OFF. Not near the dimmer? Use the free HALO Home App to control your lights wirelessly through Bluetooth® with enhanced features and settings. No internet or hub needed.

  • Control a complete room of standard lights with one HALO Home In-Wall Smart Dimmer
  • Can operate as a standalone switch or use multiple dimmers to control a circuit of light fixtures (all dimmers need to be HALO Home In-Wall Dimmers)
  • Enables control of standard lights through the free HALO Home App (pairing to app is required to set up dimmer)
  • Features ON/OFF, Dim, Groups, Schedules, and Scenes through the HALO Home App
  • Works with dimmable LEDs, CFL, halogen, and incandescent bulbs and light fixtures
  • Maximum 600W incandescent and/or maximum 300W LED and CFL
  • Installation requires hardwired connection - Neutral wire required
  • No internet or hub needed
  • Uses 120V/60Hz standard house wiring
  • Title 24 and Title 20 compliant
  • *Cannot make non-dimmable light fixtures dimmable

What you need to get started:

  • HALO Home App (required for system registration and setup)
  • Dimmer faceplate (sold separately)

Control standard / non-smart lights with the In-wall Smart Dimmer or combine with In-wall Accessory Dimmers (sold separately) for multi-switch control. Enhances your standard light fixtures with wireless customization and control through the HALO Home app.